Through beam light barrier in round housing ø 6 mm, infrared, max. distance 1000 mm, plug S2, external electronics / PG-6-S2

Through beam light barrier in round housing ø 6 mm, infrared, max. distance 1000 mm, plug S2, external electronics
PG-6-S2
18037051
  • Through beam light barrier in round housing ø 6 mm
  • Transmitter and receiver
  • Max. distance between transmitter and receiver: 1000 mm
  • Cable length: 800 mm
Upon request
On request
Measuring ranges
Fork width
6 mm
Mechanical properties
Wavelength
650 nm, red light
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Laser output power
<1 mW, laser class 2
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 40 °C
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Mode of operation
Static
Interfaces
Output with LED
PNP
Connector type
4-pole S2 connector, 7-pole S2 connector
Dimensions and materials
Light beam diameter
0.2 mm
Loading
Loading
Loading