Through beam light barrier in round or flat housing, infrared, distance 180 ... 1000 mm, plug S2, external electronics / PG-

PG-
18038609
- Round housing ø 4 mm, ø 6 mm, M5, M8
- Flat housing F1 (55 x 14 x 14 mm), F2 (35 x 6 x 7 mm)
- Cable length: 25 ... 1500 mm
- Connections: plug S1, plug S2
Electrical properties
Output signal type
Digital (PNP)Loading
Loading
Loading