Summing box for triaxial force sensors and dynamometers with integrated cable / 5447Asp

Summing box for triaxial force sensors and dynamometers with integrated cable
5447Asp
18046727
  • For triaxial force sensors and dynamometer cabling
  • Input: 4 x triaxial force cables, V3 pos
  • Output: 1x Fischer flange 9 pin neg.
  • Protection class EN60529: IP68
Upon request
On request

With the summing box, the electrical charges of four triaxial force sensors are interconnected. The assignment of the individual sensor connections corresponds to the sensor arrangement of a dynamometer. A maximum of eight measuring signals is available at the output socket (equal to the Kistler standard dynamometers). The connection to the sensors is made with the integrated 3-wire cables (for triaxial force measurement) and an 8-wire cable (for 6-component measurement), which has to be purchased separately. If connections are not used, the V3 plugs must be closed with a cover. The summing box is ground insulated and reaches the EN60529 protection class IP68.

Loading
Loading