Strain gauge load cell for high tensile and compression forces, Fz max 100 kN, 9 pin D-Sub connector / 4579A100C3

Strain gauge load cell for high tensile and compression forces, Fz max 100 kN, 9 pin D-Sub connector
4579A100C3
18003602
  • Strain gauge force sensor with protection class IP67
  • Measuring range: 0 … 20 kN
  • Connector: 9-pin D-Sub
  • Stainless steel construction
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Strain gauge
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage (mV/V)
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
D-Sub 9-pole pos.
Loading
Loading
Loading