Strain gauge load cell for low tensile and compression forces, Fz max 5 kN, 6 pin M16 circular connector / 4578A5C1

GLS TEST OF ALT
4578A5C1
18013046
  • Compact strain gauge force sensor
  • Measuring range: 0 … 5 kN
  • Connector: 6-pin M16 circular
  • Stainless steel construction
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
5 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Strain gauge
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage (mV/V)
Certificates and Standards
Degree of protection EN 60529
IP42
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
M16 6 pole circular connector
Loading
Loading
Loading