Pulse pressure generator for sensor verification, 5000 bar / 6909

Pulse pressure generator for sensor verification, 5000 bar
6909
18006798
  • Hydraulic pressure generator for piezoelectric pressure sensors
  • Up to 5000 bar of hydraulic pressure
  • Suited for pulse pressure verification
  • Suited for IEPE sensors with short time constant
Upon request
On request
Mechanical properties
Pressure transmission
Kistler Type 1053 Oil
Metrological characteristics
Range
25 … 5000 bar
Dynamical properties
Pulse width
5 … 10 ms
Dimensions and materials
Height
600 mm
Drop tube diameter
86 mm
Drop height, minimum
320 mm
Oil volume
0.5 cm3
Width
218 mm
The Kistler pressure generator Type 6909 was specifically developed to calibrate, or verify, piezoelectric pressure sensors. Pressure pulses with <10 ms pulse duration allow precise verification of IEPE sensors with short time constant. Furthermore, this procedure is well suited to test the functionality of sensors with realistic pressure application.
Loading
Loading