Process monitoring system maXYmos BL, Y-channel for strain gauge or voltage output ±10 V sensors desk or wall mounting PROFIBUS DP / 5867B1010

The maXYmos BL process monitoring system evaluates XY curves of two interrelated measurands which can be measured with piezoelectric, strain gauge, potentiometric or any sensors with a ±10 V signal output.
5867B1010
18019501
  • Process monitoring system with measurement functions Y(X), Y(t), Y(X,t) or X(t)
  • 4 evaluation objects and up to 8000 pairs of XY values per curve
  • 16 measurement programs for 16 different types of parts
  • Desk or wall mounting
Upon request
On request
Electrical properties
Input Y
Strain gauge, Voltage +/- 10 V
Input X
Potentiometric, Voltage +/- 10 V
Operation and installation
Application focus
Basic process evaluation for manual stations
Applications
In- and end-of-line testing for production processes, 3C electronics manufacturing
Interfaces
Connectivity
ProfiBus
User interface
VNC remote access, "Sequencer" workflow control
Power supply
Voltage VDC
24 VDC
Power consumption, maximal
5 W
The maXYmos BL process monitoring system evaluates XY curves of two interrelated measurands which can be measured with piezoelectric, strain gauge, potentiometric or any sensors with a ±10 V signal output. The system has freely allocatable warning messages and alarms.
Loading
Loading