Piezoelectric shear force sensor set Slimline, set of 4 ring force transducers (Fy ±0.9 kN / 202 lbf per sensor) / 9143BA49

Piezoelectric shear force sensor set Slimline, set of 4 ring force transducers (Fy ±0.9 kN / 202 lbf per sensor)
9143BA49
18007325
  • Piezoelectric shear force sensor set (4 x SlimLine 9143B) with a measuring range of Fy: -0.9 ... 0.9 kN per sensor (±202 lbf)
  • Maximum measuring range of Fy: -6.8 … 6.8 kN
  • Dimensions: DxdxH (mm) 16x6.1x3.5
  • Cable length (of each cable): 0.1 to 2 m
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
3.6 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Shear force sensor set
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Cable properties
Cable included
Yes - configurable cable
Interfaces
Amount of sensors
4
Connector type
Fischer flange 7-pole neg.

Ready-to-connect compact assembly set of the Slimline series with four integrated piezoelectric shear force sensors. These ultra-flat ring force transducers are contained in a fixed connection. Measurements of the total force (total signal) or partial force (individual signal) per sensor can be made with an appropriate connecting cable. The SlimLine set is supplied uncalibrated. The force sensors must be calibrated in situ after mounting. The SlimLine set consists of four shear force sensors permanently attached to a connector. The cable length of each ring force transducer can be selected individually between 0.1 m and 2 m. The total force Fy to be measured is applied to the force sensors through special pretensioned or fitted elements. Each load cell produces an electric charge proportional to its force component. The charge signals are fed out through electrodes and integrated cables. The individual sensor cables in the SlimLine set are connected inseparable to a special 7-pole connector. Sensors and connector are firmly connected and cannot be separated. The force sensor signals are individually fed to the corresponding pin positions. The further signal processing can be determined by an appropriate connecting cable: either to mesure a total signal of the summed shear force (use cable Type 1971A) or to mesure individual signals of the specific forces (force components) acting on the individual sensors (use cable Type 1973A).

Loading
Loading