Piezoelectric sensor, transverse strain measuring pin (10 mm, Mini-Coax neg., custom cable length) / 9241CBSP

Piezoelectric sensor, transverse strain measuring pin (10 mm, Mini-Coax neg., custom cable length)
9241CBSP
18007500
  • Piezoelectric sensor, measuring range: 0 … 500 με
  • Nominal sensitivity: –15 pC/με
  • Dimensions: DxL (mm) 10x18
  • Integrated high temperature cable with Mini-Coax neg. connector (custom length: 0.2 to 3 m)
Upon request
On request
Measuring ranges
Measuring range [µε]
-500 … 500 με
Product type
Strain sensor type
Transversal strain measuring pin
Mechanical properties
Range with preload
0 … 500 με (750 N), –150 ... 350 με (1250 N), –300 ... 200 με (1750 N)
Force sensitivity for preload
-4 pC/N
Overload with preload
850 με (750 N), 550 με (1250 N), 700 με (1750 N)
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Hysteresis
≤1.5 %FSO
Threshold (strain)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.005 με
Repeatability of sensitivity after demounting and remounting
±2%
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
322 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity in test object
≈–15 pC/με
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.2 … 3 m
Interfaces
Connector type
Mini-Coax neg.
Dimensions and materials
Weight
38 g
Loading
Loading
Loading