Piezoelectric load cell, force transducer (Fz ±14 kN / ±3.15 klbf) / 9321C

Piezoelectric load cell, force transducer (Fz ±14 kN / ±3.15 klbf)
9321C
18037811
  • Piezoelectric force transducer with a measuring range of Fz: -14 ... 14 kN (±3.15 klbf)
  • Dimensions: DxH (mm) 23x45
  • Female screw thread: M10x1.5
  • Connector: KIAG 10-32 neg.
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-14 kN
Maximum measuring range [kN]
14 kN
Calibrations
Calibrated range Fz [kN]
0 … 14 kN
Calibrated range 2
0 … 0.14 kN
Calibrated range 3
0 … -14 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Maximum force
±15.4 kN
Axial stiffness
0.724 kN/μm
Bending stiffness
0.355 kN·m/°
Shear stiffness
0.076 kN/μm
Torsional stiffness
0.254 kN·m/°
Lateral stiffness
0.027 kN/μm
Maximum bending moment (Fz=0 N)
49 N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±0.5 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
33±4 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
≥100 MΩ
Influence quantities
Sensitivity
–3.7±0.3 pC/N
Temperature sensitivity, sensitivity change (-40°C … 120°C, Tref = 25°C)
±1.5 %
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Operating temperature range
-40 … 120 °C
Applications
In- and end-of-line testing for production processes, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.
Dimensions and materials
Weight
90 g
A piezoelectric load cell, also known as force transducer or force link, measures dynamic or quasistatic forces, both tensile and compression. This load cells contains a piezoelectric ring force transducer of the 90x1C sensor family which is preloaded and calibrated, thus ready to use immediately. Sensors in the 93x1C load cell family are the easiest way to measure forces piezoelectrically without the need for sophisticated installation and calibration. These force transducers are factory calibrated and preloaded to measure both tension and compression forces. The load cell is ready to measure within minutes and provide accurate data from dynamic or quasistatic processes. In addition, these force transducers have been installed in an electrically isolated manner, so that ground loops are largely eliminated.
Loading
Loading