Piezoelectric force sensor set SlimLine with 4 integrated load cells (Fz 14 kN / 3.14 klbf per sensor) / 9133CA49

Piezoelectric force sensor set SlimLine with 4 integrated load cells (Fz 14 kN / 3.14 klbf per sensor)
9133CA49
18038048
  • Force sensor assembly set (4 x SlimLine 9133C) with a measuring range of Fz: 0 ... 14 kN per sensor (3.14 klbf)
  • Maximum measuring range of Fz: 0 … 56 kN
  • Dimensions: DxdxH (mm) 16x6.1x3.5
  • Cable length (of each cable): 0.1 to 2 m
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
56 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor set
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Cable properties
Cable included
Yes - configurable cable
Interfaces
Amount of sensors
4
Connector type
Fischer flange 7-pole neg.
Ready-to-connect, compact measuring set with integrated piezoelectric force sensors in the SlimLine format. Four ultra-flat quartz measuring load cells are grouped together in a fixed plug connection. The measurement of the total force (summation signal) or of the partial force (single signal per sensor) can be performed with an appropriate connecting cable. The SlimLine set is supplied uncalibrated. The piezoelectric force sensors must be calibrated in situ after mounting. The 913xCA sets consist of two, three or four SlimLine force sensors which are grouped into a single, permanent plug connection. The cable lengths of the load cells can be individually selected between 0.1 m and 2 m. The total force to be measured (Fz) acts on the sensors through the mounting or preloading elements. Each loaded sensor produces an electrical charge that is proportional to its force component. The charge signals are fed out through electrodes and integrated cables. The individual sensor cables in the SlimLine set are guided separately and inseparably to the corresponding pin positions of the 7-pin plug connection. With connecting cables Type 1971A or Type 1973A, the signals can be summed or individually passed on to the charge amplifier as necessary.
Loading
Loading