Multi-channel connector for single-wire or coaxial cables, 8 channels, 120°C / 1722A8MB

Multi-channel connector for single-wire or coaxial cables, 8 channels, 120°C
1722A8MB
18032258
  • Multi-channel connector (operating temperature: 0 … 120°C)
  • Mold detection up to 125°C
  • Simplified connection of up to 8 sensors
On request
Upon request
On request
Operation and installation
Mold temperature
120 °C
Mounting
in the mold
Min. guaranteed plugging cycles
20
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable properties
Single-Wire and Coaxial
Dimensions and materials
Mounting Dimension (LxBxT)
68 mm x 28 mm x 38 mm
Multi-channel connector Type 1722A8MB is ideal for the easy and comfortable connection of up to eight sensors with a single-wire or coaxial cable.
Loading
Loading