Micro-melt sensor for melt pressure up to 1000 bar and temperature measurements / 4004A105

Micro-melt sensor for melt pressure up to 1000 bar and temperature measurements
4004A105
18042207
  • Piezoresistive sensor with a measuring range up to 1000 bar and temperatures up to 350°C
  • Additional high sens channel up to 500 bar
  • Sensor front diameter: 3 mm
  • High repeatability
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1000 bar
Product type
Pressure sensor type
Universal static pressure
Dynamical properties
Natural frequency
100 kHz
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
3 mm

The micro-melt sensor is a miniaturized, mid-low-pressure measuring chain for high-temperature applications. 
The design is based on the piezoresistive measurement principle. Therefore, it includes a signal conditioner matched to its sensor. The measuring chain allows both pressure and temperature to be measured simultaneously at the same position in the nozzle or hot runner manifold. The pressure is transferred directly to the high-temperature measuring element via a sealed diaphragm.

Loading
Loading