Low outgassing extension cable for IEPE triaxial accelerometers, custom length, 1/4-28 4-pin pos. / 1784M016SP

Low outgassing extension cable for IEPE triaxial accelerometers, custom length, 1/4-28 4-pin pos.
1784M016SP
18030359
  • Extension cable, low outgassing, for triaxial IEPE accelerometers, voltage mode
  • Cable connectors: M4.5 4-pin neg. to 1/4-28 4-pin pos.
  • Cable length: custom
  • Cable jacket material: fluoropolymer
Upon request
On request
Cable properties
Configurable cable length
0.3 … 20 m
Interfaces
Connection type (sensor)
M4.5 4-pole neg.
Connection type (amplifier)
1/4-28 UNF 4-pole pos.
This is a low outgassing extension cable for triaxial voltage mode accelerometers that can be custom-sized.
Loading
Loading