Low-outgassing cable for voltage mode IEPE triaxial accelerometers with mini 4-pin connectors, custom length / 1784BLK03SP

Low-outgassing cable for voltage mode IEPE triaxial accelerometers with mini 4-pin connectors, custom length
1784BLK03SP
18036547
  • Low-outgassing cable for voltage mode triaxial accelerometers, 4-pin connectors
  • Cable connectors: M4.5, 4-pin neg. to 3 x BNC pos.
  • Cable Length: custom length
  • Cable jacket material: fluoropolymer
Upon request
On request
Cable properties
Configurable cable length
0.1 … 100 m
Interfaces
Connection type (sensor)
M4.5 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
This is a low outgassing extension cable for triaxial voltage mode accelerometers that can be custom-sized.
Loading
Loading