Large 3D force plate with glass top plate (measuring range Fz 0 … 10 kN) / Z20565

Large 3D force plate with glass top plate (measuring range Fz 0 … 10 kN)
Z20565
18010069
  • 3D force plate with integrated charge amplifier
  • Dimensions: LxWxH (mm) 900x600x160
  • Degree of protection: IP65
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 19-pole neg.
Loading
Loading
Loading