Instrumented Pole Vault planting box / Z20903

Instrumented Pole Vault planting box
Z20903
18010202
  • Multi-component force plate including mounting frame
  • Measuring range Fy: –5 … 5 kN
  • Dimensions: LxWxH (mm) 1080x600x351
  • Degree of protection: IP65
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-5 kN
Maximum measuring range [kN]
5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 19-pole neg.

This piezoelectric multi-component force plate for Pole Vault application comes with integrated electronics for the measurement of the 3 orthogonal force components and the corresponding moments. It its designed as a stiffened regular Pole Vault box with a high natural frequency and equipped with 4 preloaded triaxial force sensors on a solid frame. Integrated electronics with eight 1-channel charge amplifiers with range switching, charge cables and the connector plug.

With the Data Acquisition System Type 5691A1 or Kistler BioWare Type 2812 or control unit Type 5233A2 the force plate can be easily controlled and supplied.

Loading
Loading