Industrial Piezotron (IEPE) coupler with external supply, 1-channel, input BNC neg., RMS output and limit switch / 5127B13

Industrial Piezotron (IEPE) coupler with external supply, 1-channel, input BNC neg., RMS output and limit switch
5127B13
18004797
  • 1-channel coupler
  • Input: BNC neg.
  • Built-in RMS converter and limit switch
  • Powered by an external DC voltage source
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
90 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Device usage
Signal conditioning, Evaluation system (triggers reaction output)
Interfaces
Number of channels
1
Dimensions and materials
Casing material
Aluminium
Loading
Loading
Loading