Industrial Charge Amplifier for Multi-purpose (ICAM-B), 2-channel, BNC neg., current/ voltage output (±10 V/4 … 20 mA) / 5073B212

Data acquisition more precise thanks to the new 5073B charge amplifier with measuring range starting at 20 picocoulomb.
5073B212
18047966
  • Wide adjustable measurement range: ±20 … ±1000000 pC
  • 2-channel charge amplifier with Ethernet interface
  • Charge input: BNC neg.
  • Output signal: ±10 V or 4 … 20 mA
Upon request
On request
Electrical properties
Output signal type
Digital, Analog, Current, Ethernet
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP50
Operation and installation
Device usage
Process monitoring, Testing
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring, Rocket and jet engine testing, eVTOL / UAV / drone testing
Interfaces
Number of channels
2
Analog output type
Current
Digital output type
Ethernet
Dimensions and materials
Casing material
Aluminium
Loading
Loading
Loading