Industrial charge amplifier for manufacturing applications (ICAM), 2-channel, BNC neg., symmetric current output 12±8 mA / 5073A215

Industrial charge amplifier for manufacturing applications (ICAM), 2-channel, BNC neg., symmetric current output 12±8 mA
5073A215
18035007
  • 2-channel charge amplifier with RS232 interface and Manuware PC software
  • Wide adjustable measuring range: ±100 … ±1000000 pC
  • Charge input: BNC neg.
  • Output signal: 12±8 mA
Upon request
On request
Electrical properties
Output signal type
Analog, Current, RS-232
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Long
Operation and installation
Device usage
Process monitoring
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring, Semiconductor manufacturing, 3C electronics manufacturing
Interfaces
Number of channels
2
Analog output type
Current
Digital output type
RS-232

This product will be discontinued soon. The new replacement product is 5073B.

Version 5073A..5 provides symmetrical current output 12±8 mA, which allows to measure negative and positive electrical charge signals from piezoelectric sensors.

Loading
Loading