IEPE triaxial accelerometer PiezoStar, 100 g, high temperature, M4.5, 4-pin connector / 8768A100AH

IEPE triaxial accelerometer PiezoStar, 100 g, high temperature,  M4.5, 4-pin connector
8768A100AH
18042518
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±100 g
  • M4.5, 4-pin connector
  • Temperature range: -55 … 165°C
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
100 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
50 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing
This is an accelerometer with a 100 g range, M4.5 connector, and a higher maximum operating temperature.
Loading
Loading