IEPE triaxial accelerometer, 50 g, M4.5, 4-pin connector / 8763B050AB

8763B050AB
8763B050AB
18011004
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±50 g
  • M4.5, 4-pin connector
 
 
Maximum measuring range (g)50 gNumber of Axes3Maximum temperature (°C)100 °CMinimum temperature (°C)-54 °CMinimum frequency, ±5% (Hz)0.5 HzMaximum frequency, ±5% (Hz)7000 HzTechnologyCeramic, ShearSensitivity100 mV/gTemperature coefficient of sensitivity (%/°C)0.01Threshold<0.0004 g RMSSealingHermetic SealMass (gram)4.5Connector TypeSide, M4.5 4-Pin Pos.Mounting Threaded HoleYesMounting AdhesiveYesMounting MagneticYesMiniYesOutput signal typeVoltage (Piezoelectric, IEPE)ApplicationsNVH Testing
Accelerometer with a 50 g range and an M4.5 connector.