High quality preolading set for piezoelectric force sensors of Types 9011C and 9101C / 9420A11

High quality preolading set for piezoelectric force sensors of Types 9011C and 9101C
9420A11
18007781
  • Pretensioning element set for force sensors 9011C and 9101C
  • Bolt thread M5x0.5, length: 28 mm
  • Max. preloading force: 9 kN
  • Shunt: approx. 7%
On request
Upon request
On request
Mechanical properties
Pretension bolt, L, length
28 mm
Pretension bolt thread
M5x0.5
Electrical properties
Shunt
≈7 %
Dimensions and materials
Inner Ø sensor
6.5 mm

These standardized pretensioning elements are used for mounting piezoelectric ring force transducers of Type 9011C and Type 9101C. A set of pretensioning elements consists of a pretensioning bolt (PB, high strength, stainless steel of the mold), a centering sleeve (CS), two insulating washers (IW) and a hexagon nut (HN). These accessories are also separately available on request.It is recommended to preload piezo force sensors with at least 20% of their nominal force to increase the accuracy. In addition, the expected tensile and lateral forces have a decisive influence on the specification of the pretension force. Details can be found in the data sheet and the manual of the corresponding sensor.

Loading
Loading