High quality preloading set for piezoelectric force sensors of Type 9001C / 9420A01

High quality preloading set for piezoelectric force sensors of Type 9001C
9420A01
18007780
  • For force sensor 9001C
  • Bolt thread M4x0.5, length: 22 mm
  • Max. preloading force: 4 kN
  • Shunt: approx. 10%
Upon request
On request
Mechanical properties
Pretension bolt, L, length
22 mm
Pretension bolt thread
M4x0.5
Electrical properties
Shunt
≈10 %
Dimensions and materials
Inner Ø sensor
4.1 mm
These standardized pretensioning elements are used for mounting piezoelectric ring force transducers of Type 9001C. A set of pretensioning elements consists of a pretensioning bolt (PB, high strength, stainless steel of the mold), a centering sleeve (CS), two insulating washers (IW) and a hexagon nut (HN). These accessories are also separately available on request. It is recommended to preload piezo force sensors with at least 20% of their nominal force to increase the accuracy. In addition, the expected tensile and lateral forces have a decisive influence on the specification of the pretension force. Details can be found in the data sheet and the manual of the corresponding sensor.
Loading
Loading