Connection cable for piezoelectric sensors, TNC pos. to BNC pos., PFA, 5 m / 1610A5

Connection cable for piezoelectric sensors, TNC pos. to BNC pos., PFA, 5 m
1610A5
18000514
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -55 to 200°C
  • Cable length: 5 m
Upon request
On request
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
5 m
Interfaces
Connection type (sensor)
TNC pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
85 g
Coaxial cable for force, torque sensors and dynamometers with a TNC neg. connector.
Loading
Loading