Connection cable for piezoelectric sensors, TNC pos. to BNC pos., 10 m / 1610A10

Connection cable for piezoelectric sensors, TNC pos. to BNC pos., 10 m
1610A10
18000512
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -55 to 200°C
  • Cable length: 10 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
TNC pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
125 g
Predefined cable length
10 m
Coaxial cable for force, torque sensors and dynamometers with a TNC neg. connector.
Loading
Loading