Connection cable for piezoelectric sensors, KIAG 10-32 pos. to TNC pos., 2 m / 1633C2

Connection cable for piezoelectric sensors, KIAG 10-32 pos. to TNC pos., 2 m
1633C2
18000537
  • Cable material: PFA
  • IP protection: IP65
  • Operating temperature range from -55 to 200°C
  • Cable length: 2 m
Upon request
On request
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
40 g
Predefined cable length
2 m
Coaxial cable for connection between sensor and charge amplifier (e.g.1-component force sensors, industrial production or automation).
Loading
Loading