Connection cable for piezoelectric sensors, TNC pos. to TNC pos., custom length / 1615BSP

Connection cable for piezoelectric sensors, TNC pos. to TNC pos., custom length
1615BSP
18000517
  • Cable material: PVC
  • IP protection: IP65
  • Operating temperature range from -25 to 70°C
  • Cable length: custom length
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 10 m
Interfaces
Connection type (sensor)
TNC pos.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PVC
Cable color
Metalic gray
Cable outer layer protection
Stainless steel
Cable diameter (outer)
9.9 mm
Cable diameter (inner)
3.15 mm
Coaxial cable for force, torque sensors and dynamometers with a TNC neg. connector.
Loading
Loading