Connection cable for piezoelectric sensors, TNC pos. to TNC pos., 5 m / 1615B5

Connection cable for piezoelectric sensors, TNC pos. to TNC pos., 5 m
1615B5
18000516
  • Cable material: PVC
  • IP protection: IP65
  • Operating temperature range from -25 to 70°C
  • Cable length: 5 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
TNC pos.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PVC
Cable color
Metalic gray
Weight
470 g
Cable outer layer protection
Stainless steel
Cable diameter (outer)
9.9 mm
Cable diameter (inner)
3.15 mm
Predefined cable length
5 m
Coaxial cable for force, torque sensors and dynamometers with a TNC neg. connector.
Loading
Loading