Handheld charge amplifier, 1-channel, measuring ranges from 200 to 200000 pC, frequency range ≈0 … 10 kHz / 5995A

Handheld charge amplifier, 1-channel, measuring ranges from 200 to 200000 pC, frequency range ≈0 … 10 kHz
5995A
18005251
  • Handy charge amplifier, battery powered
  • Immediate display of live value and evaluation (min. and max. values)
  • Automatic switch-off
  • Analog output
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
10 kHz
Time constant
Long
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Device usage
Testing, Process monitoring
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Dimensions and materials
Casing material
Plastic
Data sheet
English
PDF
145.3 KB
PDF, 145.3 KB
Manual
Handheld Charge Amplifier
English
PDF
823.1 KB
PDF, 823.1 KB
0 results
Accessory Type