Fork light barrier, infrared, fork width 20 mm, fork depth 20 mm, plug M8 3-pin / PMI-20-20/3-P

Fork light barrier, infrared, fork width 20 mm, fork depth 20 mm, plug M8 3-pin
PMI-20-20/3-P
18036908
  • Fork light barrier with resolution 0.6 mm
  • Fork width: 20 mm, fork depth: 20 mm
  • Switching function normally open (NO)
  • Connection: M8 plug, 3-pin
Upon request
On request
Measuring ranges
Fork width
20 mm
Fork depth
20 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading