Fork light barrier, infrared, fork width 10 mm, fork depth 10 mm, screw-on block M16 5-pin / PMI-10-10/AS10-U-5

Fork light barrier, infrared, fork width 10 mm, fork depth 10 mm, screw-on block M16 5-pin
PMI-10-10/AS10-U-5
18036921
  • Fork light barrier with 0.4 mm resolution
  • Fork width: 10 mm, fork depth: 10 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M16 screw-on block, 5-pin
Upon request
On request
Measuring ranges
Fork width
10 mm
Fork depth
10 mm
Interfaces
Connector type
M16x0.75 5-pole pos.
Loading
Loading
Loading