Connection cable for voltage output sensors, 5-44 neg. to KIAG 10-32 neg., custom length / 1766AK01SP

Connection cable for voltage output sensors, 5-44 neg. to KIAG 10-32 neg., custom length
1766AK01SP
18010530
  • Cable material: Silicone
  • IP protection (sensor / amplifier): IP64 / IP65
  • Cable length: 0.1 ... 20 m
  • Temperature range: -195 ... 200°C
Upon request
On request
Mechanical properties
Bending radius [mm]
16 mm
Electrical properties
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-195 … 200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Cable length
Configurable
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
5-44 neg.
Connection type (amplifier)
KIAG 10-32 neg.
Dimensions and materials
Material
Silicone
Cable diameter
1.6 mm
Cable color
White
Coaxial cable for connection between voltage output sensors (e.g. IEPE uniaxial accelerometers of Type 8715A) and DAQ.
Loading
Loading