Extension cable for voltage mode IEPE accelerometers, 2 m, 2 x 1/4-28-pin (neg./pos.) / 1578A2

Extension cable for voltage mode IEPE accelerometers, 2 m, 2 x 1/4-28-pin (neg./pos.)
1578A2
18000481
  • Extension cable for IEPE single-axis accelerometers, voltage mode
  • Cable connectors: 1/4-28 4-pin neg. to 1/4-28 4-pin pos.
  • Cable length: 2 m
  • Cable jacket material: fluoropolymer
Upon request
On request
Interfaces
Connection type (sensor)
1/4-28 UNF 4-pole neg.
Connection type (amplifier)
1/4-28 UNF 4-pole pos.
Dimensions and materials
Predefined cable length
2 m
This is an extension cable for triaxial voltage mode and single-axis capacitive accelerometers that comes in a length of 2 m.
Loading
Loading