Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., PFA, 1 to 10 m / 1662ASP

Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., PFA, 1 to 10 m
1662ASP
18000591
  • Cable material: PFA
  • IP protection: IP68 / IP40
  • Cable diameter: 2 / 4.6 mm
  • Outer protection: Flexible stainless steel hose
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.2 … 10 m
Interfaces
Connection type (sensor)
Fischer 102 SE pos.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (TNC output).
Loading
Loading