Extension for cavity pressure sensors, Fischer 102 pos. to BNC pos., PFA, custom length / 1661ASP

Extension for cavity pressure sensors, Fischer 102 pos. to BNC pos., PFA, custom length
1661ASP
18000587
  • Cable material: PFA
  • IP protection: IP68 / IP40
  • Cable diameter: 2 mm
  • Cable length: 0.2 … 10 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.2 … 10 m
Interfaces
Connection type (sensor)
Fischer 102 SE pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Cable for distance extension in single-channel mold pressure measurement. Used with single-channel connectors (BNC output).
Loading
Loading