Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., FPM, custom length / 1995ASP

Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., FPM, custom length
1995ASP
18001085
  • Cable material: FPM
  • Cable diameter (inner / outer): 4.4 mm / 5 mm
  • Cable length: 0.3 … 30 m
  • Temperature range: 0 … 200°C
Upon request
On request
Product type
Product type
Cable
Mechanical properties
Bending radius (static)
37.5 mm
Bending radius (dynamic)
75 mm
Electrical properties
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.3 … 30 m
Interfaces
Connection type (sensor)
Fischer 103 6-pole pos.
Connection type (amplifier)
Fischer 103 KE 6-pole neg.
Dimensions and materials
Material
FPM
Cable color
Metalic gray
Cable outer layer protection
Steel mesh
Cable diameter (outer)
5 mm
Cable diameter (inner)
4.4 mm
Cable for extension in multi-cavity mold pressure measurement. Used with multi-channel connectors (e.g Type 1708b - 4 channel).
Loading
Loading