Connection cable for KiTorq Ethernet 4552A, M12 4-pole pos. to RJ45, 10 m / KSM040970-10

Connection cable for KiTorq Ethernet 4552A, M12 4-pole pos. to RJ45, 10 m
KSM040970-10
18026867
  • Connection cable made of polyurethane
  • Degree of protection: IP20 / IP67
  • Operating temperature: -40 to 80 °C
  • Cable diameter (outer): 6.4 mm
On request
Upon request
On request
Mechanical properties
Bending radius (static)
25.6 mm
Bending radius (dynamic)
51.2 mm
Electrical properties
Impedance
100 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP20
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Cable length
10 m
Interfaces
Connection type (sensor)
M12 4-pole pos.
Connection type (amplifier)
RJ45 pos.
Dimensions and materials
Material
PUR
Weight
463,7 g
Cable diameter (outer)
6.4 mm
This prefabricated Ethernet cable is applicable for torque sensors with an Ethernet interface for digital signal transmission from the stator to the evaluation unit.
Loading
Loading