Electromechanical NC joining module NCFT, servo press, 1,5 kN/0,5 kN, 100 mm stroke, 400 mm/s speed, straight version / 2157B8

Electromechanical joining module NCFT with integrated piezoelectric force sensor / 2157B
2157B8
18026114
  • NC joining module NCFT, servo press for processes with low forces
  • Measuring range: 1,5 kN/0,50 kN
  • 100 mm stroke
  • Speed 400 mm/s , straight version
Upon request
On request
Measuring ranges
Required force
1.5 kN
Product type
Joining module
NCFT
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
100 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Operation and installation
Applications
3C electronics manufacturing, 3C electronics manufacturing, Electrical and electronics industries, General manufacturing, Medical, Semiconductors
Loading
Loading
Loading