Displacement sensor, potentiometric absolute linear transducer, 0 … 75 mm / 2125A75

Displacement sensor, potentiometric absolute linear transducer, 0 … 75 mm
2125A75
18043650
  • Defined electrical measuring range: 0 … 75 mm
  • Temperature range: –30 to +85°C
  • Sensor connection: 3-pin M8x1 plug connector
  • Protection class IP40
Upon request
On request
Product type
Measurement system
Sensor
Displacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy. A ball coupling offers backlash-free operation even where there are parallel or angular errors between the sensor axis and the direction of movement.
Loading
Loading