Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 25 mm / 2124A25

Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 25 mm
2124A25
18043643
  • Defined electrical measuring range: 0 … 25 mm
  • Temperature range: –30 to +85°C
  • Sensor connection: 3-pin M8x1 plug connector
  • Protection class IP40
Upon request
On request
Product type
Measurement system
Sensor
Displacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy.
Loading
Loading