Digital industrial charge amplifier (dICA), 2-channel, ProfiNet / 5074B213

Digital industrial charge amplifier (dICA), 2-channel, ProfiNet
5074B213
18042838
  • 2-channel digital charge amplifier with ProfiNet interface
  • Wide adjustable measuring range: ±20 … ±1000000 pC
  • Charge input KIAG 10-32 neg.
  • Cycle time down to 250 μs (IRT)
Upon request
On request
Electrical properties
Output signal type
Digital, Industrial ethernet
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Operation and installation
Device usage
Process monitoring
Applications
Spot welding process monitoring, Semiconductor manufacturing, 3C electronics manufacturing
Interfaces
Number of channels
2
Digital output type
ProfiNet
Loading
Loading
Loading