Delrin mounting block for use with orientable IEPE accelerometer Type 8775A / 8475AK01

Piezoelectric accelerometer 8775A for modal analysis can be oriented freely in its mounting block
8475AK01
18045377
  • Mounting block made from Delrin
  • Adhesively mounted
  • Makes Type 8775A freely orientable
  • Dimensions: LxWxH (mm) 15.24x19.05x19.05, LxWxH (in) 0.600x0.750x0.750
Upon request
On request

The mounting block Type 8475AK01 is used along with the accelerometer Type 8775A to give the sensor the ability to be oriented in any direction perpendicular to the sensor connector. This mounting block is adhesively mounted for ease of attachment to any surface.

Loading
Loading