Cylinder pressure sensor, M5x0.5 / 6052C

Cylinder pressure sensor, M5x0.5
6052C
20000018
  • Cylinder pressure sensor with very small dimensions
  • PiezoSmart optionally available
  • Calibration certificate included
  • Various cable options available
 
 
Calibrated partial range0 ... 50 bar / 0 ... 100 bar / 0 ... 150 bar / 0 ... 250 barSensitivity shift 23° ... 350°C≤±2 %Shock resistance2000 gThermal shock, at 1500 1/min, IMEP = 9 bar, Δp≤±2 %Thermal shock error (at 1 500 1/min, IMEP = 9 bar) Δp (short-term drift)≤±0.5 barThermal shock error (at 1 500 1/min, IMEP = 9 bar) Δpmax≤±1 %Weight (with cable)2 gOverload300 barPiezoSmartOptionalNatural frequency, approximate160 kHzMaximum measuring range250 barMinimal operating temperature-50 °CMaximal operating temperature400 °CNatural frequency160 kHzMounting size5 mmOverload (bar)300 barSensitivity≈–20 pC/barAxial acceleration sensitivity<0.8 mbar/gRadial acceleration sensitivity<0.5 mbar/gOperating temperature range-20 … 350 °CLinearity≤±0.3 %FSOOutput signal typeCharge (Piezoelectric, PE)Insulation resistance≥10^13 ΩTightening torque1.5 NmApplicationsCombustion measurement analysis
Data sheet
English
pdf
 
German
pdf
 
Japanese
pdf
 
Manual
Safety and warning information – PE & PR sensors
English
pdf
 
Uncooled piezoelectric pressure sensors
English
pdf
 
非水冷型圧電式圧力センサ
Japanese
pdf
 
Sicherheits- und Warnhinweise – PE & PR Sensoren
German
pdf
 
安全性と警告情報 圧電式センサ、ピエゾレジスティブセンサ
Japanese
pdf