Cylinder pressure sensor for CLCC in large medium-speed engines, M10, 350 bar, 0 … 5 V / 6634A1

Cylinder pressure sensor for CLCC in large medium-speed engines, M10, 350 bar, 0 … 5 V
6634A1
18045374
  • Cylinder pressure sensor suitable for flush, shoulder sealed mounting
  • High measurement accuracy and reliability
  • Measuring range: 0 … 350 bar
  • Linearity: ≤ ± 0.5% FSO
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
350 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Dynamical properties
Natural frequency
35 kHz
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Offline engine diagnostics for large engines, Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
M12x1 8-pole pos.
Loading
Loading
Loading