Coupling for general purpose, BNC pos. to Banana Plug neg. / 1733

Coupling for general purpose, BNC pos. to Banana Plug neg.
1733
18000772
  • Cable color: Metalic grey
  • Weight: 19 g
Upon request
On request
Electrical properties
High insulation
Yes
Cable properties
Connection angle (sensor)
Banana
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
Banana plug
Dimensions and materials
Cable color
Metalic gray
Weight
19 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading