Connecting cable, M8 female 90°, M8 male straight, 2 m / VK-M8-w/M8-g 2m

Connecting cable, M8 female 90°, M8 male straight, 2 m
VK-M8-w/M8-g 2m
18037281
  • Connecting cable length: 2 m
  • Connection sensor side: M8 3-pin, female 90°
  • Connection device side: M8 3-pin, male straight
Upon request
On request
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg. 90°
Connection type (amplifier)
M8x0.75 3-pole pos.
Loading
Loading
Loading