Connecting cable, Y-Distributor, 2 x M8 female 90°, M12 male straight, 2 m / VK-M8-w-2/M12-g 2m

Connecting cable, Y-Distributor, 2 x M8 female 90°, M12 male straight, 2 m
VK-M8-w-2/M12-g 2m
18037287
  • Connecting cable length: 2 m
  • Connection sensor side: 2 x M8 3-pin, female 90°
  • Connection device side: M12 4-pin, male straight
Upon request
On request
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M8 3-pole neg. 90°
Connection type (amplifier)
M8 3-pole neg. 90°, M12 4-pole pos.
Loading
Loading
Loading