Connecting cable shielded, M16 female straight, free cable end, 5 m / VK-D/F-St-A 5m

Connecting cable shielded, M16 female straight, free cable end, 5 m
VK-D/F-St-A 5m
18037303
  • Connecting cable with connection sensor side: M16 6-pin, female straight
  • Connection device side: free cable end
  • Shielded
  • Cable length: 5 m
Upon request
On request
Interfaces
Connection type (sensor)
M16x0.75 6-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading