Connecting cable shielded, M8 female 90°, free cable end, 5 m / VK-M8-w-S 5m

Connecting cable shielded, M8 female 90°, free cable end, 5 m
VK-M8-w-S 5m
18037277
  • Connecting cable length: 5 m
  • Connection sensor side: M8 3-pin, female 90°
  • Connection device side: free cable end
  • Shielded
Upon request
On request
Cable properties
Cable length
5 m
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg. 90°
Connection type (amplifier)
Open end
Loading
Loading
Loading